This Application will be decommissioned as of January 7th 2025

49856 |
Schneider-Electric
 
49856 picture- web-product-data-sheet
49856
fuse monitor - 3 poles - for downstream outgoing - for Fupact ISFT160
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPact FuPacT ISFT ISFT160 fuse-switch disconnector
Location of connection Downstream
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12 cm
Package 1 Width 15.5 cm
Package 1 Length 20.5 cm
Package 1 Weight 360 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months