Schneider-Electric
 
49858 picture- web-product-data-sheet
49858
fuse monitor - 3 poles - for downstream outgoing - for Fupact ISFT400
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPact FuPacT ISFT ISFT400 fuse-switch disconnector
Location of connection Downstream
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16 cm
Package 1 Width 22 cm
Package 1 Length 32.5 cm
Package 1 Weight 1.32 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months