This Application will be decommissioned as of January 7th 2025

49859 |
Schneider-Electric
 
49859 picture- web-product-data-sheet
49859
fuse monitor - 3 poles - for downstream outgoing - for Fupact ISFT630
Schneider Electric
Characteristics
Main
Product or component type Fuse monitor
Electrical circuit type Electronic
Device application Signalling
Accessory / separate part category Electrical accessory
Complementary
Range compatibility FuPact FuPacT ISFT ISFT630 fuse-switch disconnector
Location of connection Downstream
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 24.5 cm
Package 1 Length 29.7 cm
Package 1 Weight 1.105 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months