This Application will be decommissioned as of January 7th 2025

49860 |
Schneider-Electric
 
49860 picture- web-product-data-sheet
49860
Distribution connectors, FuPacT ISFT100, 3x16mm²
Schneider Electric
Characteristics
Main
Range of product ISFT100
Range FuPacT
Product or component type Distribution connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT switch disconnector
Device short name distribution connectors
Poles description 3P
Quantity per set Set of 3
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors1.5…10 mm² rigid
Cable connectors1.5…6 mm² flexible
Wire stripping length 18 mm
Tightening torque 3 N.m connector
2 N.m cable
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 116.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.241 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months