This Application will be decommissioned as of January 7th 2025

49861 |
Schneider-Electric
 
49861 picture- web-product-data-sheet
49861
Feeding busbar, FuPacT ISFT100, 3 poles, connection accessory to supply 2 devices
Schneider Electric
Characteristics
Main
Product or component type Comb busbar
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT100 fuse-switch disconnector
Poles description 3P
Complementary
Product compatibility 2 devices
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 260.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.887 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months