This Application will be decommissioned as of January 7th 2025

49865 |
Schneider-Electric
 
49865 picture- web-product-data-sheet
49865
Incoming connector for feeding busbars, FuPacT ISFT100, 25mm² to 95mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Connector
Accessory / separate part category Connection accessory
Range compatibility FuPacT FuPacT ISFT ISFT100 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
[In] rated current 100 A
Conductor material Copper
Connections - terminals Bare cable connectors1 cable(s) 25…95 mm²
Environment
IP degree of protection IP2X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 18.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 246.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months