Schneider-Electric
 
49867 picture- web-product-data-sheet
49867
Set of 3 distribution connectors 3 poles - for ISFT160
Schneider Electric
Characteristics
Main
Range of product ISFT160
ISFT100
Range FuPact
Product or component type Distribution connector
Accessory / separate part category Connection accessory
Range compatibility FuPact FuPacT ISFT switch disconnector
Device short name distribution connectors
Poles description 3P
Quantity per set Set of 3
Complementary
Mounting mode Fixed
Conductor material Copper
Aluminium
Connections - terminals Cable connectors1.5…10 mm² flexible
Cable connectors1.5…16 mm² rigid
Wire stripping length 25 mm
Tightening torque 2 N.m cable
4 N.m connector
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 144 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months