Schneider-Electric
 
49868 picture- web-product-data-sheet
49868
Set of 3 connectors 3 poles - for ISFT160
Schneider Electric
Characteristics
Main
Product or component type Set of connections
Accessory / separate part category Connection accessory
Range compatibility FuPact FuPacT ISFT ISFT100 fuse-switch disconnector
FuPact FuPacT ISFT ISFT160 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Connections - terminals Flexible bars
Wire stripping length 20 mm
Tightening torque 4 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.6 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 38 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months