Schneider-Electric
 
49870 picture- web-product-data-sheet
49870
Set of 3 connectors 3 poles - for ISFT250
Schneider Electric
Characteristics
Main
Product or component type Set of connections
Accessory / separate part category Connection accessory
Range compatibility FuPact FuPacT ISFT ISFT250 fuse-switch disconnector
FuPact FuPacT ISFT ISFT400 fuse-switch disconnector
FuPact FuPacT ISFT ISFT630 fuse-switch disconnector
Poles description 3P
Quantity per set Set of 3
Complementary
Conductor material Copper
Aluminium
Connections - terminals Cable connectors6…150 mm²
Wire stripping length 20 mm
Tightening torque 14 N.m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 210 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months