This Application will be decommissioned as of January 7th 2025

49872 |
Schneider-Electric
 
49872 picture- web-product-data-sheet
49872
Terminal shields - for ISFT250
Schneider Electric
Characteristics
Main
Range of product ISFT250...630
Range FuPact
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility FuPact FuPacT ISFT switch disconnector
Device short name terminal shields
Complementary
Mounting mode Fixed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8 cm
Package 1 Length 18 cm
Package 1 Weight 80 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months