Schneider-Electric
 
49878 picture- web-product-data-sheet
49878
Escutcheon for 1 device, FuPacT ISFT100
Schneider Electric
Characteristics
Main
Product or component type Escutcheon
Accessory / separate part category Installation accessories
Range compatibility FuPacT FuPacT ISFT
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 11.000 cm
Package 1 Length 18.100 cm
Package 1 Weight 27.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 90
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.786 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months