This Application will be decommissioned as of January 7th 2025

49880 |
Schneider-Electric
 
49880 picture- web-product-data-sheet
49880
Short terminal shields - for ISFT160
Schneider Electric
Characteristics
Main
Range of product ISFT160
ISFT100
Range FuPact
Product or component type Terminal shield
Accessory / separate part category Insulation accessory
Range compatibility FuPact FuPacT ISFT switch disconnector
Device short name short terminal shields
Complementary
Mounting mode Fixed
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11 cm
Package 1 Length 13 cm
Package 1 Weight 18 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months