Schneider-Electric
 
49883 picture- web-product-data-sheet
49883
Auxiliary changeover contact 1NO + 1NC standard - for Fupact ISFT160
Schneider Electric
Characteristics
Main
Range of product ISFT160
Range FuPact
Device short name auxiliary contact
Product or component type Auxiliary contact
Device application Connection
Range compatibility FuPact FuPacT ISFT fuse-switch disconnector
Auxiliary contacts type Standard
Signal contacts composition 1 C/O
[Ith] conventional free air thermal current 2 A
Complementary
Output contact breaking capacity AC-12: 2 A at 110 V AC
AC-12: 2 A at 220/240 V AC
AC-12: 2 A at 250 V AC
AC-12: 2 A at 48 V AC
AC-15: 2 A at 110 V AC
AC-15: 2 A at 220/240 V AC
AC-15: 2 A at 250 V AC
AC-15: 2 A at 48 V AC
Minimum load 3 mA at 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 14 cm
Package 1 Weight 2 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months