Schneider-Electric
 
49885 picture- web-product-data-sheet
49885
auxiliary contact, Fupact ISFT100, 1 changeover contact NO/NC, 2A
Schneider Electric
Characteristics
Main
Range FuPact
Product or component type Auxiliary contact
Device application Remote indication
Range compatibility FuPact ISFT100 fuse-switch disconnector
Auxiliary contacts type Standard
Contact function Changeover contact
Signal contacts composition 1 NO/NC
[Ith] conventional free air thermal current 2 A
Complementary
Output contact breaking capacity AC-12: 2 A at 24 V
AC-12: 2 A at 48 V
AC-12: 2 A at 110 V
AC-12: 2 A at 220/240 V
DC-12: 0.2 A at 24 V
DC-12: 0.2 A at 48 V
DC-12: 0.2 A at 110 V
DC-12: 0.2 A at 220/240 V
Minimum load 100 mA at 24 V
[Ui] rated insulation voltage 250 V
Kit composition Mounting accessory
Standards IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 5 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months