This Application will be decommissioned as of January 7th 2025

49888 |
Schneider-Electric
 
49888 picture- web-product-data-sheet
49888
Escutcheon for 1 device + 1 free outgoer - for ISFT250..630
Schneider Electric
Characteristics
Main
Product or component type Escutcheon
Accessory / separate part category Installation accessories
Range compatibility FuPact FuPacT ISFT
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 31 cm
Package 1 Length 50 cm
Package 1 Weight 260 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months