This Application will be decommissioned as of January 7th 2025

49890 |
Schneider-Electric
 
49890 picture- web-product-data-sheet
49890
comb busbar coupler 3 poles - for ISFT100..160
Schneider Electric
Characteristics
Main
Product or component type Comb busbar coupler
Accessory / separate part category Connection accessory
Range compatibility FuPact FuPacT ISFT ISFT100 fuse-switch disconnector
FuPact FuPacT ISFT ISFT160 fuse-switch disconnector
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 18 cm
Package 1 Length 28 cm
Package 1 Weight 264 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months