Schneider-Electric
 
49892 picture- web-product-data-sheet
49892
blown fuse indicator 1NO 1NC standard - for ISFT160
Schneider Electric
Characteristics
Main
Range of product ISFT160
Range FuPact
Device short name blown fuse indicator
Product or component type Blown Fuse Indicator
Device application Display
Range compatibility FuPact FuPacT ISFT fuse-switch disconnector
Poles description 3P
Signal contacts composition 1 NO
1 NC
Complementary
Auxiliary contacts type Standard
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current 1 A at 48 V
3 A at 24 V
6 A at 110 V 50/60 Hz
6 A at 220/240 V 50/60 Hz
6 A at 24 V 50/60 Hz
6 A at 48 V 50/60 Hz
0.25 A at 220/240 V
0.5 A at 110 V
Minimum load 100 mA at 24 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 12 cm
Package 1 Length 20 cm
Package 1 Weight 42 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months