This Application will be decommissioned as of January 7th 2025

50172 |
Schneider-Electric
 
50172 picture- web-product-data-sheet
50172
cartridge Cardew - type C - 660 V
Merlin Gerin
Characteristics
Main
Range Vigilohm
Device short name Cardew C
Product or component type Surge limiter
Range compatibility Vigilohm
Complementary
Rated voltage 660 V
Network rated voltage 660…1000 V - AC (neutral distributed)
380…660 V - AC (neutral not distributed)
[Ui] rated insulation voltage 1100…1600 V AC
Breaking capacity 40 kA AC at 50 Hz for 0.2 s
Net weight 1 kg
Width 70 mm
Height 160 mm
Depth 100 mm
Environment
Standards NF C 15-100
NF C 63-150
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.9 cm
Package 1 Width 11.7 cm
Package 1 Length 17.0 cm
Package 1 Weight 683.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 24
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 16.942 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months