This Application will be decommissioned as of January 7th 2025

50287 |
Schneider-Electric
 
50287 picture- web-product-data-sheet
50287
mobile detector and probe kit Vigilohm - XRM and XP50
Merlin Gerin
Characteristics
Main
Range of product Vigilohm
Device short name mobile fault location and probe kit
Provided equipment XP50 probe
XRM signal receiver
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 16 cm
Package 1 Length 24.2 cm
Package 1 Weight 1.083 kg
Offer Sustainability
EU RoHS Directive Not compliant
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months