This Application will be decommissioned as of January 7th 2025

50960 |
Schneider-Electric
 
50960 picture- web-product-data-sheet
50960
display module, pre wired cable, RS485 Modbus, 3m
Schneider Electric
Characteristics
Main
Device short name RS 485 pre-wired MB cables
Product or component type Wiring cable
Accessory / separate part category Connection accessory
Range compatibility Masterpact MasterPact NW
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 23.7 cm
Package 1 Length 26.4 cm
Package 1 Weight 430.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.937 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7fa86a94-f022-4bc1-ab4d-2149e4d2e248
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Halogen content performance Product contains halogen above thresholds
Take-back No
Contractual warranty
Warranty 18 months