Schneider-Electric
 
56055 picture- web-product-data-sheet
56055
Iron screen accessory, VigiPacT TA30 toroid sensor
Schneider Electric
Characteristics
Main
Range VigiPacT
Device short name magnetic ring
Product or component type Magnetic ring
Accessory / separate part category Connection accessory
Diameter 30 mm outer:
Environment
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 2.800 cm
Package 1 Length 2.800 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 205
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.850 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months