This Application will be decommissioned as of January 7th 2025

56056 |
Schneider-Electric
 
56056 picture- web-product-data-sheet
56056
Iron screen accessory, VigiPacT PA50 toroid sensor
Schneider Electric
Characteristics
Main
Range VigiPacT
Device short name magnetic ring
Product or component type Magnetic ring
Accessory / separate part category Connection accessory
Diameter 50 mm outer:
Environment
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10 cm
Package 1 Length 16.5 cm
Package 1 Weight 50 g
Unit Type of Package 2 S04
Number of Units in Package 2 225
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 11.95 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months