Schneider-Electric
 
56163 picture- web-product-data-sheet
56163
Residual current protection relay, VigiPacT RH21M, 30mA or 300mA, 220/240VAC 50/60Hz, DIN rail mounting
Schneider Electric
Characteristics
Main
Range VigiPacT
Device short name RH21M
Product or component type Residual current protection relay
Relay application Protection relay
Mounting support DIN rail
Earth-leakage protection class Type A
Type of setting Selector
Residual earth-leakage sensitity adjustment type Adjustable 2 settings
Earth-leakage sensitivity 0.03 A
0.3 A
Earth-leakage time delay Instantaneous for 0.03 A
Instantaneous for 0.3 A
Fixed 0.06 s for 0.3 A
Current sensors compatibility VigiPacT TOA earth leakage current sensor
VigiPacT A earth leakage current sensor
VigiPacT L earth leakage current sensor
[Ithe] conventional enclosed thermal current 8 A
Minimum load 10 mA at 12 V
[Us] rated supply voltage 220...240 V AC 50/60 Hz 55...110 %
Power consumption in VA 4 VA
Monitored distribution system 1000 V - AC at 50/60 Hz (maximum)
1000 V - AC at 400 Hz (maximum)
Earthing system IT
TT
TN-S
[Uimp] rated impulse withstand voltage 8 kV
Reset Manual reset
Complementary
Test function Local
Remote test
Monitoring Electronics (continuous)
Power supply (continuous)
Relay/sensor link (continuous)
Type of measurement Earth fault current internal measurement, range: 80...100 %
Tamperproof of settings Protected by sealable cover
Connections - terminals Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Fault: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Fault: screw terminal cable(s) 0.2…4 mm² rigid AWG 24...AWG 12
Fault: screw terminal cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Relay test and fault reset: screw terminal cable(s) 0.14…1 mm² flexible AWG 26...AWG 16
Relay test and fault reset: screw terminal cable(s) 0.14…1.5 mm² rigid AWG 26...AWG 16
Relay test and fault reset: screw terminal cable(s) 0.25…0.5 mm² flexible AWG 26...AWG 16
Sensor: screw terminal cable(s) 0.14…1 mm² flexible AWG 26...AWG 16
Sensor: screw terminal cable(s) 0.14…1.5 mm² rigid AWG 26...AWG 16
Sensor: screw terminal cable(s) 0.25…0.5 mm² flexible AWG 26...AWG 16
Voltage presence: screw terminal cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Voltage presence: screw terminal cable(s) 0.2…4 mm² rigid AWG 24...AWG 12
Voltage presence: screw terminal cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Wire stripping length Auxiliary power supply: 7 mm for top connection
Fault: 8 mm for bottom connection
Relay test and fault reset: 5 mm for bottom connection
Sensor: 5 mm for top connection
Voltage presence: 8 mm for bottom connection
Tightening torque Auxiliary power supply: 0.6 N.m top
Fault: 0.6 N.m bottom
Relay test and fault reset: 0.25 N.m bottom
Sensor: 0.25 N.m top
Voltage presence: 0.6 N.m bottom
9 mm pitches 6
Standards EN/IEC 60947-2 Annex M
EN/IEC 60755
UL 1053
CAN/CSA C22.2 No. 144
Width 54 mm
Height 81 mm
Depth 74 mm
Product weight 0.3 kg
IP degree of protection IP40 on front face: conforming to EN/IEC 60529
IP30 on side parts: conforming to EN/IEC 60529
IP20 on connection terminals: conforming to EN/IEC 60529
IK degree of protection IK07 conforming to EN 50102
Mechanical robustness Fire resistance conforming to IEC 60695-2-1
IK protection 2 joules: IK07 conforming to EN 50102
Vibrations 13.2...100 Hz: 0.7 g
Vibrations 2...13.2 Hz: +/- 1 mm
Environment
Overvoltage category IV
Electrical shock protection class Class II
Electromagnetic compatibility Conducted and radiated emissions: , B, conforming to CISPR 11
Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
Radiated susceptibility: , 3, conforming to IEC 61000-4-3
Relative humidity 95 % at 55 °C
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -55…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 7.8 cm
Package 1 Length 9.3 cm
Package 1 Weight 311.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.683 kg
Offer Sustainability
SCIP Number 6659807e-6714-4297-b423-3681ec25edb7
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 69
Contractual warranty
Warranty 18 months