|
|
|
56200
Residual current protection relay, VigiPacT RH10P, 30mA, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
|
|
|
|
|
End of Commercialization APR 07, 2021
|
|
|
|
|
Main
Range
|
VigiPacT
|
Device short name
|
RH10P
|
Product or component type
|
Residual current protection relay
|
Relay application
|
Protection relay
|
Mounting support
|
Front panel
|
Earth-leakage protection class
|
Type A
|
Type of setting
|
None
|
Residual earth-leakage sensitity adjustment type
|
Fixed
|
Earth-leakage sensitivity
|
0.03 A
|
Earth-leakage time delay
|
Instantaneous
|
Current sensors compatibility
|
VigiPacT TOA earth leakage current sensor
VigiPacT A earth leakage current sensor
VigiPacT L earth leakage current sensor
|
[Ithe] conventional enclosed thermal current
|
8 A
|
Minimum load
|
10 mA at 12 V
|
[Us] rated supply voltage
|
12...24 V AC 50/60 Hz 55...120 %
12...48 V DC 55...120 %
|
Power consumption in VA
|
4 VA
|
Monitored distribution system
|
1000 V - AC at 50/60 Hz (maximum)
1000 V - AC at 400 Hz (maximum)
|
Earthing system
|
TN-S
TT
IT
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Reset
|
Manual reset
|
Complementary
Test function
|
Local
Remote test
|
Monitoring
|
Electronics (continuous)
Power supply (continuous)
Relay/sensor link (continuous)
|
Type of measurement
|
Earth fault current internal measurement, range: 80...100 %
|
Tamperproof of settings
|
Protected by sealable cover
|
Connections - terminals
|
Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Fault: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Sensor: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
|
Wire stripping length
|
Auxiliary power supply: 7 mm
Fault: 7 mm
Relay test and fault reset: 7 mm
Sensor: 7 mm
Voltage presence: 7 mm
|
Tightening torque
|
Auxiliary power supply: 0.6 N.m
Fault: 0.6 N.m
Relay test and fault reset: 0.6 N.m
Sensor: 0.6 N.m
Voltage presence: 0.6 N.m
|
Standards
|
EN/IEC 60947-2 Annex M
EN/IEC 60755
UL 1053
CAN/CSA C22.2 No. 144
|
Width
|
72 mm
|
Height
|
72 mm
|
Depth
|
78 mm
|
Cut-out dimensions
|
68 x 68 mm
|
Net weight
|
0.3 kg
|
IP degree of protection
|
IP40 on front face: conforming to EN/IEC 60529
IP30 on side parts: conforming to EN/IEC 60529
IP20 on connection terminals: conforming to EN/IEC 60529
|
IK degree of protection
|
IK07 conforming to EN 50102
|
Mechanical robustness
|
Fire resistance conforming to IEC 60695-2-1
IK protection 2 joules: IK07 conforming to EN 50102
Vibrations 13.2...100 Hz: 0.7 g
Vibrations 2...13.2 Hz: +/- 1 mm
|
Environment
Overvoltage category
|
IV
|
Electrical shock protection class
|
Class II
|
Electromagnetic compatibility
|
Conducted and radiated emissions: , B, conforming to CISPR 11
Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
Radiated susceptibility: , 3, conforming to IEC 61000-4-3
|
Relative humidity
|
95 % at 55 °C
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Ambient air temperature for operation
|
-35…70 °C
|
Ambient air temperature for storage
|
-55…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Contractual warranty
|
|