This Application will be decommissioned as of January 7th 2025

56205 |
Schneider-Electric
 
56205 picture- web-product-data-sheet
56205
Residual current protection relay, VigiPacT RH10P, 300mA, 12/24VAC 50/60Hz, 12/48VDC, front panel mounting
Schneider Electric
Characteristics
Main
Range VigiPacT
Device short name RH10P
Product or component type Residual current protection relay
Relay application Protection relay
Mounting support Front panel
Earth-leakage protection class Type A
Type of setting None
Residual earth-leakage sensitity adjustment type Fixed
Earth-leakage sensitivity 0.3 A
Earth-leakage time delay Instantaneous
Current sensors compatibility VigiPacT TOA earth leakage current sensor
VigiPacT A earth leakage current sensor
VigiPacT L earth leakage current sensor
[Ithe] conventional enclosed thermal current 8 A
Minimum load 10 mA at 12 V
[Us] rated supply voltage 12...24 V AC 50/60 Hz 55...120 %
12...48 V DC 55...120 %
Power consumption in VA 4 VA
Monitored distribution system 1000 V - AC at 50/60 Hz (maximum)
1000 V - AC at 400 Hz (maximum)
Earthing system IT
TT
TN-S
[Uimp] rated impulse withstand voltage 8 kV
Reset Manual reset
Complementary
Test function Remote test
Local
Monitoring Electronics (continuous)
Power supply (continuous)
Relay/sensor link (continuous)
Type of measurement Earth fault current internal measurement, range: 80...100 %
Tamperproof of settings Protected by sealable cover
Connections - terminals Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Auxiliary power supply: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Fault: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Fault: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Fault: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Relay test and fault reset: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Sensor: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Sensor: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² flexible AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.2…2.5 mm² rigid AWG 24...AWG 12
Voltage presence: terminal block cable(s) 0.25…2.5 mm² flexible AWG 24...AWG 12
Wire stripping length Auxiliary power supply: 7 mm
Fault: 7 mm
Relay test and fault reset: 7 mm
Sensor: 7 mm
Voltage presence: 7 mm
Tightening torque Auxiliary power supply: 0.6 N.m
Fault: 0.6 N.m
Relay test and fault reset: 0.6 N.m
Sensor: 0.6 N.m
Voltage presence: 0.6 N.m
Standards EN/IEC 60947-2 Annex M
EN/IEC 60755
UL 1053
CAN/CSA C22.2 No. 144
Width 72 mm
Height 72 mm
Depth 78 mm
Cut-out dimensions 68 x 68 mm
Net weight 0.3 kg
IP degree of protection IP40 on front face: conforming to EN/IEC 60529
IP30 on side parts: conforming to EN/IEC 60529
IP20 on connection terminals: conforming to EN/IEC 60529
IK degree of protection IK07 conforming to EN 50102
Mechanical robustness Fire resistance conforming to IEC 60695-2-1
IK protection 2 joules: IK07 conforming to EN 50102
Vibrations 13.2...100 Hz: 0.7 g
Vibrations 2...13.2 Hz: +/- 1 mm
Environment
Overvoltage category IV
Electrical shock protection class Class II
Electromagnetic compatibility Conducted and radiated emissions: , B, conforming to CISPR 11
Conducted radio-frequency immunity test: , 3, conforming to IEC 61000-4-6
Electrostatic discharge immunity test: , 4, conforming to IEC 61000-4-2
High-energy conducted susceptibility: , 4, conforming to IEC 61000-4-5
Low-energy conducted susceptibility: , 4, conforming to IEC 61000-4-4
Radiated susceptibility: , 3, conforming to IEC 61000-4-3
Relative humidity 95 % at 55 °C
Pollution degree 3 conforming to IEC 60664-1
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -55…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 2.002 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 8af12683-aae8-419e-8a47-9e36829e7603
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 69
Contractual warranty
Warranty 18 months