Schneider-Electric
 
64907 picture- web-product-data-sheet
64907
Arc chute screen, ComPacT NS630b to NS1600, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Arc chute screen
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NS630b...1600
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 11.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 116.5 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No