This Application will be decommissioned as of January 7th 2025

665118 |
Schneider-Electric
665118 picture- web-product-data-sheet
665118
ELSO Inserts - data socket - flush - 1 outlet RJ45 Cat5e UTP
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO Inserts
Product or component type Data socket
Device presentation Mechanism with fixing frame
Cable shielding type UTP
Quantity per set Set of 1
Complementary
Device mounting Flush
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 7.2 cm
Package 1 Length 8.1 cm
Package 1 Weight 133.1 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 395.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins