This Application will be decommissioned as of January 7th 2025

730203 |
Schneider-Electric
730203 picture- web-product-data-sheet
730203
ELSO MEDIOPT care - remote call switch - 1 button - cable 3.5m - white
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Remote call switch
Calling button 1 button
Colour tint White
Quantity per set Set of 1
Complementary
Product compatibility Call socket
Cable length 3.5 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 8 cm
Package 1 Length 10.5 cm
Package 1 Weight 100 g