This Application will be decommissioned as of January 7th 2025

730207 |
Schneider-Electric
730207 picture- web-product-data-sheet
730207
ELSO MEDIOPT care - remote call switch - 1 button - cable 7m - white
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Remote call switch
Calling button 1 button
Colour tint White
Quantity per set Set of 1
Complementary
Product compatibility Call socket
Cable length 7 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 9.1 cm
Package 1 Length 12.9 cm
Package 1 Weight 100 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins