This Application will be decommissioned as of January 7th 2025

730290 |
Schneider-Electric
730290 picture- web-product-data-sheet
730290
ELSO MEDIOPT care - power supply - DIN rail
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Power supply
Quantity per set Set of 1
Complementary
Mounting support DIN rail
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 8.0 cm
Package 1 Length 10.5 cm
Package 1 Weight 217.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins