This Application will be decommissioned as of January 7th 2025

730360 |
Schneider-Electric
730360 picture- web-product-data-sheet
730360
Radio receiver
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO IHC
Quantity per set 1 piece
Complementary
Number of inputs 1
Output voltage 48 V DC
Battery voltage 9 V
Material Plastic matt
Surface treatment Untreated
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 12.8 cm
Package 1 Length 15.9 cm
Package 1 Weight 440 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins