This Application will be decommissioned as of January 7th 2025

730380 |
Schneider-Electric
730380 picture- web-product-data-sheet
730380
ELSO MEDIOPT care - power supply - 135x97x320 mm
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Power supply
Backup type Battery
Quantity per set Set of 1
Complementary
Height 135 mm
Width 97 mm
Depth 320 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.0 cm
Package 1 Width 14.5 cm
Package 1 Length 36.7 cm
Package 1 Weight 6.878 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No