This Application will be decommissioned as of January 7th 2025

731014 |
Schneider-Electric
 
731014 picture- web-product-data-sheet
731014
ELSO MEDIOPT care - central plate for call switch - 1 rocker - pure white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 5
Complementary
Product destination Call switch
Number of rocker 1
Marking Nurse call symbol
Product compatibility To be completed with ELSO Riva frame
To be completed with ELSO Scala frame
To be completed with ELSO Fashion frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 8.2 cm
Package 2 Width 8 cm
Package 2 Length 10.5 cm
Package 2 Weight 110 g
Unit Type of Package 3 PAL
Number of Units in Package 3 2400
Package 3 Height 112 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 88.4 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins