This Application will be decommissioned as of January 7th 2025

731020 |
Schneider-Electric
 
731020 picture- web-product-data-sheet
731020
ELSO MEDIOPT care - central plate for call/cancel switch - 2 rocker - oyster wh
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Product destination Call/cancel switch
Number of rocker 2
Marking Nurse cancel symbol
Nurse call symbol
Product compatibility To be completed with ELSO Scala frame
To be completed with ELSO Riva frame
To be completed with ELSO Fashion frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 42.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 126.8 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No