Schneider-Electric
731034 picture- web-product-data-sheet
731034
ELSO MEDIOPT care - central plate for call switch - 1 rocker - pure white
Schneider Electric
TODAY
NOV 22, 2024
End of Commercialization
DEC 15, 2023
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 5
Complementary
Product destination Call switch
Number of rocker 1
Marking Doctor call symbol
Product compatibility To be completed with ELSO Fashion frame
To be completed with ELSO Scala frame
To be completed with ELSO Riva frame
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 23.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.8 cm
Package 2 Width 7.8 cm
Package 2 Length 10.4 cm
Package 2 Weight 118 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins