This Application will be decommissioned as of January 7th 2025

733100 |
Schneider-Electric
733100 picture- web-product-data-sheet
733100
Central unit with display for nurse call system
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Room module
Device presentation Complete product
Device application Hospital
Quantity per set Set of 1
Complementary
Device mounting Flush
Display type Matrix backlit LCD
Function available Optional RS485/Modbus and RS232 communications interface kit
Rated current 2 A
[Ue] rated operational voltage 24 V AC/DC
Local signalling Identification: LED (yellow)
Fault: LED (red)
Lamp function Indicator
Fixing mode By 4 screws
Transmission rate 4800 bauds
2400 bauds
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Ambient air temperature for operation 0…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 22.5 cm
Package 1 Length 30.5 cm
Package 1 Weight 0.001 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes