This Application will be decommissioned as of January 7th 2025

733180 |
Schneider-Electric
733180 picture- web-product-data-sheet
733180
ELSO MEDIOPT care - pull call switch - flush - 1 button - indi light - o/white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call switch
Device presentation Mechanism with fixing frame and central plate
Calling button 1 button
Colour tint Oyster white (RAL 9003)
Quantity per set Set of 1
Complementary
Device mounting Flush
Lamp function Indicator
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 80 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins