This Application will be decommissioned as of January 7th 2025

733300 |
Schneider-Electric
733300 picture- web-product-data-sheet
733300
ELSO MEDIOPT care - call socket - flush - with imprint - indica light - o/white
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call socket
Device presentation Mechanism with fixing frame and central plate
Colour tint Oyster white (RAL 1013)
Quantity per set Set of 1
Complementary
Socket number 1
Device mounting Flush
Marking With imprint
Lamp function Indicator
Material Thermoplastic
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 0.1 kg