This Application will be decommissioned as of January 7th 2025

733320 |
Schneider-Electric
733320 picture- web-product-data-sheet
733320
ELSO MEDIOPT care - call switch - binary input/outp - flush - 1 button - o/white
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call switch
Device presentation Mechanism with fixing frame and central plate
Calling button 1 button
Colour tint Oyster white (RAL 9003)
Quantity per set Set of 1
Complementary
Device mounting Flush
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 0.08 kg