This Application will be decommissioned as of January 7th 2025

733340 |
Schneider-Electric
733340 picture- web-product-data-sheet
733340
ELSO MEDIOPT care - cancel switch - flush - 1 button
Schneider Electric
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Cancel switch
Device presentation Mechanism with fixing frame
Calling button 1 button
Quantity per set Set of 1
Complementary
Device mounting Flush
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 100 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins