This Application will be decommissioned as of January 7th 2025

733390 |
Schneider-Electric
733390 picture- web-product-data-sheet
733390
ELSO - ELSO MEDIOPT care - light signal
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Light signal
Additional information Backlight
Quantity per set Set of 1
Complementary
Cap/operator or lens colour White
Red
Green
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.3 cm
Package 1 Width 13.3 cm
Package 1 Length 23.3 cm
Package 1 Weight 0.362 kg