This Application will be decommissioned as of January 7th 2025

733400 |
Schneider-Electric
 
733400 picture- web-product-data-sheet
733400
ELSO MEDIOPT care - call/cancell switch with display - flush - 2 buttons - o/whi
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call/cancel switch
Device presentation Mechanism with fixing frame and central plate
Calling button 2 buttons
Colour tint Oyster white (RAL 9003)
Quantity per set Set of 1
Complementary
Device mounting Flush
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 112 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins