This Application will be decommissioned as of January 7th 2025

733404 |
Schneider-Electric
 
733404 picture- web-product-data-sheet
733404
ELSO MEDIOPT care - call/cancell switch with display - flush - 2 buttons - p/whi
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call/cancel switch
Device presentation Mechanism with fixing frame and central plate
Calling button 2 buttons
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Device mounting Flush
Fixing mode By screws
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 115.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 292.4 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins