This Application will be decommissioned as of January 7th 2025

733420 |
Schneider-Electric
 
733420 picture- web-product-data-sheet
733420
ELSO MEDIOPT care - label sheet - 80x150 mm
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Label sheet
Quantity per set Set of 1
Complementary
Height 80 mm
Width 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 23.0 cm
Package 1 Length 32.5 cm
Package 1 Weight 56.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information