This Application will be decommissioned as of January 7th 2025

733490 |
Schneider-Electric
 
733490 picture- web-product-data-sheet
733490
ELSO MEDIOPT care - remote call switch - 1 button - cable 2m - light indi - whit
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Remote call switch
Calling button 1 button
Colour tint White
Quantity per set Set of 1
Complementary
Product compatibility Call socket
Cable length 2 m
Lamp function Indicator
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.7 cm
Package 1 Width 8.7 cm
Package 1 Length 12.7 cm
Package 1 Weight 133.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 632
Package 2 Height 88.1 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 110.06 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No