This Application will be decommissioned as of January 7th 2025

733530 |
Schneider-Electric
733530 picture- web-product-data-sheet
733530
ELSO - ELSO MEDIOPT care - light signal
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Light signal
Quantity per set Set of 1
Complementary
Cap/operator or lens colour Green
Red
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.4 cm
Package 1 Width 13.3 cm
Package 1 Length 16.1 cm
Package 1 Weight 1 kg