This Application will be decommissioned as of January 7th 2025

733540 |
Schneider-Electric
 
733540 picture- web-product-data-sheet
733540
Flush-mount receiver 1 channel 24
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO IHC
Quantity per set 1 piece
Complementary
Number of inputs 1
Input voltage 12...24 V AC/DC
Material Plastic matt
Depth 28 mm
Surface treatment Untreated
Environment
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 64.96 g
Unit Type of Package 2 PAL
Number of Units in Package 2 2400
Package 2 Height 112 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 170 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No