This Application will be decommissioned as of January 7th 2025

733554 |
Schneider-Electric
 
733554 picture- web-product-data-sheet
733554
ELSO MEDIOPT care - call socket - flush - nurse symbol - indica light - p/white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Call socket
Device presentation Mechanism with fixing frame and central plate
Colour tint Pure white (RAL 9010)
Quantity per set Set of 1
Complementary
Socket number 1
Device mounting Flush
Marking Nurse call symbol
Lamp function Indicator
Material Thermoplastic
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 7.8 cm
Package 1 Length 7.6 cm
Package 1 Weight 85 g
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins