This Application will be decommissioned as of January 7th 2025

733640 |
Schneider-Electric
733640 picture- web-product-data-sheet
733640
ELSO MEDIOPT care - corridor lamp - white/red/green
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Corridor lamp
Provided equipment Door plate
Display colour Green
White
Red
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.3 cm
Package 1 Width 13.3 cm
Package 1 Length 23.3 cm
Package 1 Weight 1 kg