This Application will be decommissioned as of January 7th 2025

735020 |
Schneider-Electric
 
735020 picture- web-product-data-sheet
735020
ELSO MEDIOPT care® - room module - flush/surface - 2 buttons - display - white
Schneider Electric
Characteristics
Main
Range ELSO
Aesthetic name ELSO MEDIOPT care
Product or component type Room module
Device presentation Complete product
Calling button 2 buttons
Colour tint White
Quantity per set Set of 1
Complementary
Device mounting Surface
Flush
Function available Visual and acoustic call confirmation
[Ue] rated operational voltage 24 V DC
Lamp function Indicator
Marking With symbols
Environment
Standards DIN VDE 0834
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 10.4 cm
Package 1 Length 15.6 cm
Package 1 Weight 239.88 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No